矩形连接器
...
附件
屏蔽框架 抓握框架
09 00 024 5610
型号: 09 00 024 5610
Contact insert bracket 24B (1PU=2pcs.)
图片仅供参考,请查阅产品说明。
属性概述
固定架
带锁定托架
尺寸: 24 B
金属, 热塑性塑料
注释
比较
型号: 09 00 024 5610
Contact insert bracket 24B (1PU=2pcs.)
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Type of accessory
Grip frame
Description of the accessory
with fixing brackets
Version
Size
24 B
Material properties
Material (accessories)
Metal
Thermoplastic
Surface (accessories)
Zinc plated
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R22 (HL 1-2)
R23 (HL 1-2)
Commercial data
Packaging size
1
Net weight
90 g
Country of origin
Germany
European customs tariff number
85366990
GTIN
5713140193376
eCl@ss
27440392 Connector (accessories)
ETIM
EC002939
UNSPSC 24.0
39121400
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts