Connecting cables for Dunker EC drives
Filters
  • Field of application
    Select a value Reset filter
    • for encoder connection
      2
    • for holding brake connection
      2
    • for hybrid function
      5
    • for motor connection
      4
  • Core structure
    Select a value Reset filter
    • 1x 2x 0.5 mm²
      1
    • 2x 0.5 mm²
      1
    • 3x 1.5 mm2 + 2x 0.34 mm2 + 2x 2x 0.22 mm2
      3
    • 4x 2.5 mm²
      2
    • 4x 4.0 mm²
      2
    • 6x 2x 0.25 mm²
      2
    • CH [>2(2 Li9Y 0.22 mm²) + 3 Li9Y 0.22 mm² + 2 Li9Y 0.34mm² + (2 Li9Y 0.34 mm²) < VlCVl + 3 Li9Y 1.50 mm²] VlCVl11Y
      2
  • Connector 2
    Select a value Reset filter
    • 12 + 3 poles
      2
    • 12 poles
      2
    • 4 poles
      2
    • 6 poles
      2
    • 7 poles
      2
    • Female
      8
    • Female Angled
      2
    • LP 14 + 3 poles
      1
    • M16
      6
    • M17
      2
    • M23
      2
    • wire end ferrules
      2
  • Connector 1
    Select a value Reset filter
    • 12 + 3 poles
      3
    • Female
      3
    • LD 7 poles
      1
    • LP 14 + 7 poles
      2
    • LP 14 poles
      2
    • LP 3 poles
      3
    • M16
      3
    • wire end ferrules
      2
  • Features
    Select a value Reset filter
    • Drag chain compatible
      7
    • Highly flexible
      7
    • Stranded
      6
  • Element
    Select a value Reset filter
    • Cable assemblies
      5
比较
0
排序方式
Filters
0