Device connectivity
Cable connectors and cable assemblies
...
Hybrid connectors
Data and power/signal
09 67 025 0713
型号: 09 67 025 0713
D SUB FE 25 pole Plastic Dust Cap UL 94
图片仅供参考,请查阅产品说明。
属性概述
保护盖
用于母连接器, UL 94 V0
尺寸: D-Sub 3
热塑性塑料
注释
比较
型号: 09 67 025 0713
D SUB FE 25 pole Plastic Dust Cap UL 94
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series
D-Sub
Type of accessory
Protection cover
Description of the accessory
for female connectors
UL 94 V0
Version
Size
D-Sub 3
Technical characteristics
Limiting temperature
-40 ... +85 °C
Material properties
Material (accessories)
Thermoplastic
Colour (accessories)
Black
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Commercial data
Packaging size
100
Net weight
1.7 g
Country of origin
Germany
European customs tariff number
39235090
GTIN
5713140229570
eCl@ss
27440208 Cap for industrial connectors
ETIM
EC002314
UNSPSC 24.0
39121467
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity
下载
HARTING Device Connectivity - Chapter 05