登錄 myHARTING
配置器
Produkter
Produkter
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Last ned / katalog ordre
Last ned / katalog ordre
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Accessories
3
没有可用数据
eShop
Device connectivity
PCB connectors
...
Board to cable connectors
Power and signal connectors
09 67 525 9658
型号: 09 67 525 9658
D SUB IP 67_25 POLE ANGLED
图片仅供参考,请查阅产品说明。
属性概述
连接器
带后面板安装框架
波峰焊接接线方式
额定电流: 5 A
公头
尺寸: D-Sub 3
热塑性树脂,玻璃纤维填充, 外壳:黄铜,镀锡
红色
插针: 25 有接地针
铜合金
镍表面镀贵金属
注释
比较
型号: 09 67 525 9658
D SUB IP 67_25 POLE ANGLED
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Accessories
3
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
D-Sub
Identification
IP67
Element
Connector
Specification
With rear frame
Description of the contact
Turned
Angled
Version
Termination method
Wave soldering termination
Gender
Male
Size
D-Sub 3
Number of contacts
25
further contacts
With grounding pin
PCB fixing
With board locks
Locking type
Fixing flange with thread M3
Technical characteristics
Distance between rows
2.54 mm
Contact spacing (termination side)
2.74 mm
Rated current
5 A
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
> 5 x 10
9
Ω
Contact resistance
≤ 25 mΩ
Tightening torque
0.4 ... 0.6 Nm Female screw lock
Limiting temperature
-25 ... +70 °C
Performance level
NM 30 (S4)
1
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP67
Test voltage U
r.m.s.
1.2 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
1.6 mm
Installation height
7.3 mm
Hot plugging
No
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled
Shell: brass, tin plated
Colour (insert)
Red
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni
Layer thickness
≥ 0.76 µm
Layer thickness
≥ 30 µinch
Material (seal)
Silicone
Colour (seal)
Red
Material
Thermoplastic resin, glass-fibre filled
Material flammability class acc. to UL 94
V-0
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Specifications and approvals
Specifications
DIN 41652
UL / CSA
UL 1977 ECBT2.E102079
Commercial data
Packaging size
25
Net weight
22.12 g
Country of origin
Germany
European customs tariff number
85366990
GTIN
5713140094581
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found