登錄 myHARTING
配置器
Products
Products
Han
® /
ipari csatlakozók
Kör-keresztmetszetű csatlakozók
Készülékcsatlakozás
Ipari Ethernet Switchek
Üzemeltetői interfészek
Töltőberendezés az elektromobilitáshoz
Szerszámok
Testreszabott megoldások
Rendszer kábelezés
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Accessories
2
没有可用数据
eShop
Készülékcsatlakozás
NYÁK-csatlakozók
...
NYÁK-NYÁK csatlakozók
Alaplap - bővítőkártya csatlakozó
09 66 275 6581 741
型号: 09 66 275 6581 741
D-SUB S 15P STR FE THR M3 PL2 GP RE
图片仅供参考,请查阅产品说明。
属性概述
Connector
Reflow soldering termination (THR)
Rated current: 7.2 A
Female
Size: D-Sub 2
Thermoplastic resin, glass-fibre filled (PPA), Shell: steel, nickel plated
Black
Contacts: 15 With grounding pin
Copper alloy
Noble metal over Ni
注释
比较
新
自定义降额工具
免费样品
型号: 09 66 275 6581 741
D-SUB S 15P STR FE THR M3 PL2 GP RE
注释
比较
新
自定义降额工具
免费样品
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Accessories
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
D-Sub
Identification
Standard
Element
Connector
Description of the contact
Stamped
Straight
Version
Termination method
Reflow soldering termination (THR)
Gender
Female
Size
D-Sub 2
Connection type
Motherboard to daughtercard
Mezzanine
Number of contacts
15
further contacts
With grounding pin
Termination length
2.1 mm
Locking type
Fixing flange with thread M3
Pack contents
200 pieces on reel
Technical characteristics
Distance between rows
2.84 mm
Contact spacing (termination side)
2.74 mm
Rated current
7.2 A
Rated current
@ 40 °C
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
>10
10
Ω
Contact resistance
≤ 10 mΩ
Tightening torque
≤0.6 Nm Female screw lock
Limiting temperature
-55 ... +125 °C
Insertion force
≤ 50 N
Withdrawal force
≥ 4.5 N
≤ 33 N
Performance level
2
acc. to CECC 75301-802
Mating cycles
≥ 250
Test voltage U
r.m.s.
1 kV
Isolation group
I (600 ≤ CTI)
PCB thickness
≥1.6 mm
Installation height
6.2 mm
Hot plugging
No
Moisture Sensitivity Level (MSL)
1 acc. to ECA/IPC/JEDEC J-STD-020D
Process Sensitivity Level (PSL)
R0 acc. to ECA/IPC/JEDEC J-STD-020D
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled (PPA)
Shell: steel, nickel plated
Colour (insert)
Black
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Specifications and approvals
Specifications
DIN 41652
CECC 75301-802
Commercial data
Packaging size
200
Net weight
0.012 kg
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713140218062
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Italiensk)
PDF (Tsjekkisk)
PDF (Spanish_MX)
PDF (Tysk)
PDF (Spansk)
PDF (Dansk)
PDF (Engelsk)
PDF (Fransk)
PDF (Portuguese_PT)
PDF (Ungarsk)
PDF (Japansk)
PDF (Koreansk)
PDF (Nederlandsk)
PDF (Polsk)
PDF (Rumensk)
PDF (Russisk)
PDF (Tyrkisk)
PDF (Svensk)
PDF (Kinesisk (trad.))
PDF (Kinesisk)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
CGM
DXF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (Engelsk)
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
PCB 多方面的 ECAD 数据
显示信息
隐藏信息
下载
显示信息
隐藏信息
所有常见 PCB 软件设计工具的 20 多种不同格式。数据包包括封装、电路符号和 3D CAD 数据。它们可用于将 HARTING 产品快速轻松地集成到 CAx 工程流程中。
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found