Matching Products
Matching Products NEW
Varenummer: 97 00 000 2039
D-Sub_ACC_FSL_FC_M3_LB_0,8-1,3mm
D-Sub_ACC_FSL_FC_M3_LB_0,8-1,3mm

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Locking bolt
for rear mounting, for panel thickness 0.8 ... 1.3 mm, Thread M3
Size: D-Sub 1, D-Sub 2, D-Sub 3
Stainless steel
Notes
Compare
Varenummer: 97 00 000 2039
D-Sub_ACC_FSL_FC_M3_LB_0,8-1,3mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
produkt detaljer
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Locking bolt
  • Description of the accessory
    for rear mounting
    for panel thickness 0.8 ... 1.3 mm
    Thread M3
Version
  • Size
    D-Sub 1
    D-Sub 2
    D-Sub 3
  • Coding With coding
  • Details Order 2 pieces for one shell housing.
Technical characteristics
  • Tightening torque <0.5 Nm
Material properties
  • Material (accessories) Stainless steel
Commercial data
  • Packaging size 20
  • Net weight 1.029 g
  • Country of origin China
  • European customs tariff number 73181552
  • eCl@ss 27440292 Connector component (accessories)
  • UNSPSC 24.0 39121400
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

Instructions
Assembly instructions

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare