矩形连接器
...
附件
密封件
09 00 000 5360
型号: 09 00 000 5360
GROMMET 12-13MM
图片仅供参考,请查阅产品说明。
属性概述
电缆出线密封圈
电缆连接(最呆宽度8mm)会提供额外的应力消除
夹持范围: 12 ... 13 mm
热塑性塑料
黑色
注释
比较
型号: 09 00 000 5360
GROMMET 12-13MM
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
标识
类别
Accessories
附件种类
Cable entry seal
附件介绍
Additional strain relief can be provided by cable ties (max. width 8 mm)
技术参数
夹持范围
12 ... 13 mm
材料特性
材料(附件)
Thermoplastic
颜色(附件)
Black
RoHS
compliant
ELV 状态
compliant
China RoHS
e
REACH 附件 XVII 物质
Not contained
REACH 附件 XIV 物质
Not contained
REACH SVHC 物质
Not contained
商业数据
包装尺寸
10
净重
4 g
原产国
Germany
欧洲海关关税号
39269097
GTIN
5713140002715
eCl@ss
27140807 Additional components cable gland
ETIM
EC003608
UNSPSC 24.0
39121431
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts