配套产品
配套产品
型号: 09 30 016 1719
Han 16B Docking Frame IP67 HTE0
Han 16B Docking Frame IP67 HTE0

图片仅供参考,请查阅产品说明。

属性概述
对接式框架
后面板安装
不锈钢
尺寸: 16 B
注释
比较
型号: 09 30 016 1719
Han 16B Docking Frame IP67 HTE0
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Type of accessory Docking frame
  • Description of the accessory Rear mounting
Version
  • Size 16 B
  • Details
    Pull-in-range x-axis: ± 1 mm
    Pull-in-range y-axis: ± 1 mm
    Pull-in-range z-axis: - 0.5 / +1 mm
Technical characteristics
  • Mating cycles ≥ 10,000
  • Note on the mating cycles Mating cycles with other HMC components
  • Degree of protection acc. to IEC 60529 IP65 / IP67
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
  • Material (seal) NBR
  • Material (accessories) Stainless steel
Commercial data
  • Packaging size 1
  • Net weight 429.6 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140572294
  • eCl@ss 27440206 Module carrier frame for industrial connectors
  • ETIM EC002312
  • UNSPSC 24.0 39121421