5
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For harsh environmental conditions
09 40 124 1442
型号: 09 40 124 1442
Han 24HPR VarioShell-HBMA-SCL-SP1-4xM32
图片仅供参考,请查阅产品说明。
属性概述
不封底安装底座
弯式
尺寸: 24 HPR VS
螺钉锁扣
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
材料(密封件): NBR
注释
比较
型号: 09 40 124 1442
Han 24HPR VarioShell-HBMA-SCL-SP1-4xM32
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
3
Tools
1
饰品
5
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
HPR VarioShell
Type of hood/housing
Bulkhead mounted housing
Description of hood/housing
Angled
Version
Size
24 HPR VS
VarioShell level 1
4x M32
VarioShell level 2
4x SP1
Locking type
Screw locking
Field of application
Hoods/housings for harsh outdoor environments
Technical characteristics
Tightening torque
12 Nm Mounting frame
10 Nm Mounting cover
12 Nm PE screw
3 Nm Fixing screws M6
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529
IP66
IP67
IP68
IP69
Material properties
Material (hood/housing)
Aluminium die-cast
Corrosion resistant
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 9005 (jet black)
Material (seal)
NBR
Specifications and approvals
Specifications
IEC 61984
IEC 61373 Category 1 Class B
Approvals
CE
Commercial data
Packaging size
1
Net weight
2,540 g
Country of origin
China
European customs tariff number
85389099
GTIN
5713140571457
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found