配套产品
配套产品
型号: 09 40 003 5414
Han 3HPR Hood cover,screw lock,chrome pl
Han 3HPR Hood cover,screw lock,chrome pl

图片仅供参考,请查阅产品说明。

属性概述
保护盖
用于上壳, 带固定绳
尺寸: 3 A
螺钉锁扣
材料 (上壳/底座): 压铸锌
黑色镀铬
RAL 9005(乌黑)
材料(密封件): NBR
防护等级: IP65, IP68, IP69 / IPX9K,符合 ISO 20653
注释
比较
型号: 09 40 003 5414
Han 3HPR Hood cover,screw lock,chrome pl
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series of hoods/housings Han® HPR
  • Type of accessory Protection cover
  • Description of the accessory
    for hoods
    With fixing cord
Version
  • Size 3 A
  • Locking type Screw locking
Technical characteristics
  • Tightening torque (screw locking) ‌ 2 Nm
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP68
    IP69 / IPX9K acc. to ISO 20653
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Black chrome coating
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) NBR
  • RoHS not compliant
  • ELV status not compliant
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 47.5 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140191990
  • eCl@ss 27440208 Cap for industrial connectors
  • ETIM EC002314
  • UNSPSC 24.0 39121467
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
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较