登錄 myHARTING
配置器
Produtos
Produtos
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Solicitação de catalogos
Downloads / Solicitação de catalogos
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
3
Accessories
4
Inserts
55
Frames
2
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For industrial applications
09 62 040 0381
型号: 09 62 040 0381
Han 40EMC-HBM for CL
图片仅供参考,请查阅产品说明。
属性概述
不封底安装底座
尺寸: 16 B
中间单锁扣(上壳)
材料 (上壳/底座): 压铸铝
未涂装
未上漆
材料(密封件): NBR
注释
比较
型号: 09 62 040 0381
Han 40EMC-HBM for CL
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
3
Accessories
4
Inserts
55
Frames
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
EMC
Type of hood/housing
Bulkhead mounted housing
Version
Size
16 B
Locking type
Central locking lever (on the hood)
Field of application
Hoods/Housings for higher EMC requirements
Technical characteristics
Tightening torque
1 Nm Fixing screws M4
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529
IP65
Type rating acc. to UL 50 / UL 50E
4
12
Material properties
Material (hood/housing)
Aluminium die-cast
Surface (hood/housing)
Uncoated
Colour (hood/housing)
Unpainted
Material (seal)
NBR
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Net weight
146.8 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140073500
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
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
EPLAN 数据门户中的 EPLAN 数据用于在 EPLAN Electric P8 和 EPLAN Pro Panel 中快速轻松地集成 HARTING 产品。数据集符合当前的 EPLAN 数据标准 (EDS),并由以下一种或多种数据类型组成:
商业数据
逻辑宏
3D图形数据
连接点模式
功能模板
钻孔模式
DXF 数据
配件清单
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found