矩形连接器
系列
...
Han-Eco®
附件
19 41 000 9804
型号: 19 41 000 9804
Han-Eco Mod.24-flange gasket-HBM
图片仅供参考,请查阅产品说明。
属性概述
法兰密封
尺寸: 24 B
NBR
黑色
注释
比较
型号: 19 41 000 9804
Han-Eco Mod.24-flange gasket-HBM
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series of hoods/housings
Han-Eco® Modular
Type of accessory
Flange gasket
Version
Size
24 B
Material properties
Material (seal)
NBR
Colour (seal)
Black
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R22 (HL 1-3)
R23 (HL 1-3)
Commercial data
Packaging size
10
Net weight
10.6 g
Country of origin
Germany
European customs tariff number
40169300
GTIN
5713140130616
eCl@ss
27440291 Connector component (parts)
ETIM
EC002943
UNSPSC 24.0
39121400
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found