登錄 myHARTING
配置器
产品
产品
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
定制化解决方案
电缆组件和散装电缆
myHARTING
下载/目录订购
下载/目录订购
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
维修服务
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
19
饰品
5
备件
1
插芯
288
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
Series
Han-Eco
®
...
Han-Eco
®
Modular
Hoods/housings for outdoor applications
97 00 000 1909
型号: 97 00 000 1909
Han-Eco Mod.6-PFT-HTE-M40-glanded
图片仅供参考,请查阅产品说明。
属性概述
上壳
集成电缆紧固件
尺寸: 6 B
双锁扣
顶出线
1x M40
材料 (上壳/底座): 聚酰胺 (PA), 强化型玻璃光纤
RAL 9005(乌黑)
注释
比较
型号: 97 00 000 1909
Han-Eco Mod.6-PFT-HTE-M40-glanded
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
19
饰品
5
备件
1
插芯
288
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series of hoods/housings
Han-Eco
®
Modular
Type of hood/housing
Hood
Description of hood/housing
With integrated cable gland
Version
Size
6 B
Module slots
3
Version
Top entry
Number of cable entries
1
Cable entry
1x M40
Locking type
Double locking lever
Field of application
Hoods/housings for industrial applications
Hoods/housings for outdoor applications
Technical characteristics
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
用作符合 IEC 61984 标准的连接器。
Number of relockings
≥ 500
Degree of protection acc. to IEC 60529
IP65
Clamping range
16 ... 28 mm
Material properties
Material (hood/housing)
聚酰胺 (PA)
强化型玻璃光纤
Colour (hood/housing)
RAL 9005(乌黑)
Material flammability class acc. to UL 94
V-0
RoHS
符合
ELV status
符合
China RoHS
e
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
不包含
California Proposition 65 substances
不包含
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R22 (HL 1-2)
R23 (HL 1-3)
Specifications and approvals
Specifications
IEC 61984
EN 45545-2 铁路车辆防火
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
Commercial data
Packaging size
1
Net weight
177.5 g
Country of origin
China
European customs tariff number
85389099
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466