配套产品
配套产品
Contacts
15
Combinables
1
Tools
1
饰品
1
备件
1
上売/底座
5
型号: 97 00 000 0372
Han Ex_DD42_I_F_CRT_0.14-2.5mm²
Han Ex_DD42_I_F_CRT_0.14-2.5mm²

图片仅供参考,请查阅产品说明。

属性概述
插芯
压接针
母头
聚碳酸酯 (PC)
RAL 7032(卵石灰)
额定电流: ‌1.5 A
尺寸: 10 B
插针: 42
导体截面积: 0.14 ... 2.5 mm²
注释
比较
型号: 97 00 000 0372
Han Ex_DD42_I_F_CRT_0.14-2.5mm²
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Contacts
15
Combinables
1
Tools
1
饰品
1
备件
1
上売/底座
5
产品详情
Identification
  • Category Inserts
  • Series Han® Ex
Version
  • Termination method Crimp termination
  • Gender Female
  • Size 10 B
  • Number of contacts 42
  • PE contact Yes
  • Details
    Simple Apparatus for intrinsically safe circuits
    Please order crimp contacts separately.
  • Details ATTENTION! Only to be used with Han® Ex hoods and housings!
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Rated current ‌ 1.5 A
  • Rated voltage 30 V
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -20 ... +40 °C
  • Note on the limiting temperature Up to +70 °C in T4
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications
    IEC 60079-0
    IEC 60079-11
    IEC 61984
    IEC 60664-1
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • European customs tariff number 85366990
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较