Matching Products
Matching Products NEW
Varenummer: 97 00 000 2069
Han S 450+_CC_RS_22.6-23.5mm
Han S 450+_CC_RS_22.6-23.5mm

Bilder er kun til illustrasjon. Vennligst se på produktbeskrivelsen

Properties Overview
Reduction seal insert
Clamping range: 22.6 ... 23.5 mm
RAL 9005 (jet black)
Notes
Compare
Varenummer: 97 00 000 2069
Han S 450+_CC_RS_22.6-23.5mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
produkt detaljer
Identification
  • Category Accessories
  • Series of hoods/housings Han® S
  • Description of hood/housing Han® S 450 Plus
  • Type of accessory Reduction seal insert
Technical characteristics
  • Clamping range 22.6 ... 23.5 mm
Material properties
  • Colour (accessories) RAL 9005 (jet black)
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • Net weight 35.5 g
  • Country of origin China
  • European customs tariff number 85366990
  • eCl@ss 27140807 Additional components cable gland
  • ETIM EC003608
  • UNSPSC 24.0 39121431
Documentation
Data Sheet

Vis informasjon

Download Settings

Vis informasjon

Type Sheet

Vis informasjon

Download Settings

Vis informasjon

Product Declaration

Vis informasjon

Download Settings

Vis informasjon

Engineering Data
3D CAD Data

Vis informasjon

Download Settings

Vis informasjon

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare