登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
16
Tools
12
没有可用数据
eShop
...
Series
Han-Yellock®
11 05 000 5105
型号: 11 05 000 5105
Han-Yellock-LMC-MC-CRT 1.5mm²
图片仅供参考,请查阅产品说明。
属性概述
压接针
额定电流: ≤20 A
公头
铜合金
镀银
导体截面积: 1.5 mm²
AWG 16
注释
比较
型号: 11 05 000 5105
Han-Yellock-LMC-MC-CRT 1.5mm²
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
16
Tools
12
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Contacts
Series
Han-Yellock®
Type of contact
Crimp contact
Version
Termination method
Crimp termination
Gender
Male
Manufacturing process
Turned contacts
Technical characteristics
Conductor cross-section (mm²)
1.5 mm²
Conductor cross-section (AWG)
AWG 16
Rated current
≤ 20 A
Contact resistance
≤ 2 mΩ
Stripping length
6.5 mm
Material properties
Material (contacts)
Copper alloy
Surface (contacts)
Silver plated
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
Commercial data
Packaging size
100
Net weight
0.001 kg
Country of origin
Germany
European customs tariff number
85366990
eCl@ss
27440204 Contact for industrial connectors
ETIM
EC000796
UNSPSC 24.0
39121522