登錄 myHARTING
配置器
产品
产品
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
電動汽車充電設備
工具
定製化解決方案
電纜組件和散裝電纜
myHARTING
下载/目录订购
下载/目录订购
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
维修服务
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
插蕊
15
没有可用数据
eShop
Circular connectors
...
Industrial circular connectors
Hoods / Housings
19 59 120 4051
型号: 19 59 120 4051
ICC20_H_3A_BS_ST_CG_9-13
图片仅供参考,请查阅产品说明。
属性概述
后壳
集成电缆紧固件, 直式, Han® 3 A
尺寸: 20
材料 (上壳/底座): 压铸锌
镀镍
材料(密封件): TPE
防护等级: IP67, IPX9
注释
比较
型号: 19 59 120 4051
ICC20_H_3A_BS_ST_CG_9-13
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
插蕊
15
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
HARTING ICC
Type of hood/housing
Backshell
Description of hood/housing
With integrated cable gland
Straight
Han® 3 A
Version
Size
20
Technical characteristics
Tightening torque
12 Nm Cable gland
15 Nm Backshell
Limiting temperature
-40 ... +125 °C
Number of relockings
≥ 10
Degree of protection acc. to IEC 60529
IP67
IPX9
Clamping range
9 ... 13 mm
Material properties
Material (hood/housing)
Zinc die-cast
Surface (hood/housing)
Nickel plated
Material (seal)
TPE
Colour (seal)
Red
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
ECHA SCIP number
564b7d75-7bf6-4cfb-acb1-2168eb61b675
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
no requirements (flammable mass < 10g)
Specifications and approvals
Specifications
IEC 61984
IEC 60664-1
Approvals
CE
Commercial data
Packaging size
1
Net weight
159 g
Country of origin
India
European customs tariff number
85389099
GTIN
5713140491250
eCl@ss
27440224 Shell for circular connectors
UNSPSC 24.0
39121405
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
有关组装和处理的具体信息