Ha-VIS eCon 9000
Filters
  • Serie
    Select a value Reset filter
    • Ha-VIS eCon 9000
      1
  • Tipologia Ethernet
    Select a value Reset filter
    • 快速以太网
      1
  • Nominal voltage
    Select a value Reset filter
    • 24 V DC
      1
    • 48 V DC
      1
  • Numero totale di porte
    Select a value Reset filter
    • 8
      1
  • Operating temperature
    Select a value Reset filter
    • -40 ... +70 °C
      1
  • Degree of protection acc. to IEC 60529
    Select a value Reset filter
    • IP20 插配状态
      1
1 products (of 1)
1/1
Confronta
0
Ordina per
Filters
0