myHARTING Login
Configurators
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Download / order catalogues
Download Product Data ePLAN
Download Product Data Zuken E3series
Product Data Manager (only eng.)
Repairservice
eShop
Industrial connectors / Han
®
Industrial circular connectors
Industrial circular connectors
Subcategories
Series
Hoods / Housings
Inserts
Contacts
Cable assemblies
Accessories
Series
Hoods / Housings
Inserts
Contacts
Cable assemblies
Accessories
Filters
Rated current
Select a value
Reset filter
from
1 A
10 A
≤ 10 A
16 A
400 A
to
1 A
10 A
≤ 10 A
16 A
400 A
1 A
8
10 A
48
≤ 10 A
19
16 A
2
400 A
2
Rated voltage
Select a value
Reset filter
from
50 V
60 V
110 V
250 V
300 V
400 V
600 V
to
50 V
60 V
110 V
250 V
300 V
400 V
600 V
50 V
8
60 V
24
110 V
8
250 V
4
300 V
2
400 V
10
600 V
4
Number of contacts
Select a value
Reset filter
from
1
5
6
7
8
12
13
16
17
18
22
24
28
to
1
5
6
7
8
12
13
16
17
18
22
24
28
1
2
5
2
6
4
7
4
8
10
12
13
13
21
16
6
17
10
18
22
22
12
24
6
28
2
Termination method
Select a value
Reset filter
Crimp termination
84
Screw termination
2
Type of hood/housing
Select a value
Reset filter
Backshell
10
Bulkhead mounted housing
12
Cable housing
1
Cable to cable housing
3
Cover
1
Hood
11
Screw mounted housing
6
Locking type
Select a value
Reset filter
Bayonet locking
3
Screw locking
19
Degree of protection acc. to IEC 60529
Select a value
Reset filter
IP64 unmated condition
1
IP65
11
IP66
1
IP67
11
IP67 / IP69
12
IP67 / IP69 mated condition
3
IP67 locked condition
10
IP67 unmated condition & cover closed
12
IP68
54
IP69
13
IP69 / IPX9K acc. to ISO 20653 mated condition
39
IP6K9K acc. to ISO 20653
10
IPX9
11
Conductor cross-section
Select a value
Reset filter
0.08 ... 0.21 mm²
8
0.08 ... 0.21 mm² Data
3
0.09 ... 0.52 mm²
1
0.14 ... 0.37 mm²
4
0.14 ... 2.5 mm²
4
0.14 ... 2.5 mm² Signal
2
0.14 ... 4 mm²
4
0.14 ... 4 mm² Signal
2
0.5 mm²
2
0.75 mm²
2
0.75 ... 1 mm²
38
0.75 ... 2.5 mm²
2
1 mm²
2
1 mm² Signal
5
1.5 mm²
2
1.5 ... 10 mm² Power
4
2.5 mm²
1
95 ... 150 mm²
2
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 14
1
AWG 16
2
AWG 16 ... AWG 8 Power
2
AWG 18
10
AWG 18 ... AWG 17
32
AWG 18 Signal
5
AWG 20
2
AWG 24 ... AWG 28 Data
2
AWG 26 ... AWG 12 Signal
2
AWG 26 ... AWG 22
4
AWG 28 ... AWG 24
8
AWG 28 ... AWG 24 Data
2
Data
1
Type of contact
Select a value
Reset filter
Crimp contact
19
FO contact
1
Gender
Select a value
Reset filter
Female
52
Male
40
Size
Select a value
Reset filter
20
21
3 A
10
Cable entry
Select a value
Reset filter
1x Integrated
11
1x M16
1
1x M25
4
1x M32
8
1x Pg 11
2
1x Pg 21
12
Version
Select a value
Reset filter
Top entry
19
Series
Select a value
Reset filter
Expanded beam
54
HARTING ICC
21
HARTING UIC
74
Han DD
®
1
Han D
®
14
Han
®
F+B
37
R 15
13
UIC 558
17
Identification
Select a value
Reset filter
Power70
5
UIC 558
48
UIC IT
21
Element
Select a value
Reset filter
Cable assemblies
90
Connector sets
40
Inserts
6
Description of the contact
Select a value
Reset filter
for POF
1
Description of hood/housing
Select a value
Reset filter
Angled
4
EMC version
3
Rear mounting
1
Straight
16
Thermoplastic
1
With fixing cord
1
With integrated cable gland
6
With metal cover
6
With three through holes for fixing screws
4
for fixing of the insert
1
incl. lock nut
1
with integrated M32 thread
2
Type of accessory
Select a value
Reset filter
Cable gland
1
Fiber optic rotary joint
1
Fixing nut
1
Protection cover
2
Retaining plate
2
Description of the accessory
Select a value
Reset filter
fiber type 62.5 / 125 µm
1
for ST / BFOC connectors
1
for bulkhead mounted housings
1
for cable housings
1
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
13
Cat. 7
A
Class F
A
up to 1,000 MHz
9
Cat. 8 Class II up to 2000 MHz
9
Data rate
Select a value
Reset filter
1 Gbit/s
9
10 Gbit/s
9
10 Mbit/s
22
100 Mbit/s
22
2.5 Gbit/s
9
25 Gbit/s
9
40 Gbit/s
6
5 Gbit/s
9
Clamping range
Select a value
Reset filter
12.9 ... 13.6 mm
3
12.9 ... 18.5 mm
1
13 ... 17 mm
2
13 ... 21 mm
1
16.9 ... 17.6 mm
3
16.9 ... 18.5 mm
1
17 ... 20.5 mm
2
17.7 ... 18.5 mm
3
9 ... 13 mm
2
Material (contacts)
Select a value
Reset filter
Copper alloy
55
Surface (contacts)
Select a value
Reset filter
Gold plated
23
Nickel plated
11
Silver plated
19
Material (hood/housing)
Select a value
Reset filter
Aluminium
57
Aluminium die-cast
26
Corrosion resistant
26
Fibre-glass reinforced
27
Polyamide (PA)
27
Polycarbonate (PC)
5
Polypropylen
10
Stainless steel
1
Zinc die-cast
12
Material (seal)
Select a value
Reset filter
EPDM
9
EPDM/TPE
2
NBR
5
Silicone
60
TPE
6
Material (accessories)
Select a value
Reset filter
Polyamide (PA)
3
Thermoplastic
3
Colour (accessories)
Select a value
Reset filter
Black
5
Cable length
Select a value
Reset filter
from
0.3 m
0.5 m
1 m
1.5 m
1.8 m
2 m
2.5 m
3 m
5 m
7.5 m
10 m
12 m
20 m
25 m
50 m
100 m
150 m
175 m
200 m
250 m
500 m
to
0.3 m
0.5 m
1 m
1.5 m
1.8 m
2 m
2.5 m
3 m
5 m
7.5 m
10 m
12 m
20 m
25 m
50 m
100 m
150 m
175 m
200 m
250 m
500 m
0.3 m
1
0.5 m
5
1 m
24
1.5 m
4
1.8 m
1
2 m
5
2.5 m
1
3 m
8
5 m
13
7.5 m
4
10 m
14
12 m
1
20 m
1
25 m
4
50 m
4
100 m
4
150 m
4
175 m
1
200 m
4
250 m
4
500 m
4
Number of cores
Select a value
Reset filter
from
13
17
18
to
13
17
18
13
19
17
8
18
9
Size
Select a value
Reset filter
Pg 21
1
Insertion loss
Select a value
Reset filter
1.5 dB max.
1
≤1 dB change of attenuation @ 30 rotations / min
1
≤1 dB typically
1
Number of fibres
Select a value
Reset filter
2
24
4
30
Unfortunately, no results were found for your search query
252 products
(of 252)
1/9
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Rated current-descending
Rated voltage-descending
Number of contacts-descending
Termination method-descending
Type of hood/housing-descending
Inserts
R 15-7+E-ISK-STI
Article. No: 09 15 007 3021
Crimp termination
Male
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Contacts: 7
Add to Wishlist
Remove from wishlist
Inserts
R 15-7+E-ISK-STI
Article. No: 09 15 007 3001
Crimp termination
Male
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Contacts: 7
Add to Wishlist
Remove from wishlist
Inserts
R 15-7+E-ISK-BU
Article. No: 09 15 007 3121
Crimp termination
Female
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Contacts: 7
Add to Wishlist
Remove from wishlist
Hood
R 15-GG-AL
Article. No: 09 15 000 0421
Screw locking
1x Pg 11
Material (hood/housing): Aluminium
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Inserts
R 15-7+E-ISK-BU
Article. No: 09 15 007 3101
Crimp termination
Female
Polyamide (PA)
RAL 7032 (pebble grey)
Rated current: 10 A
Contacts: 7
Add to Wishlist
Remove from wishlist
Screw mounted housing
R 15-egw
Article. No: 09 15 000 0122
Angled
Screw locking
Material (hood/housing): Aluminium
Material (seal): NBR
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Screw mounted housing
R 15-EG-13,5
Article. No: 09 15 000 0101
Straight
Screw locking
Material (hood/housing): Polycarbonate (PC)
Material (seal): NBR
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Screw mounted housing
R 15-EGW-13,5
Article. No: 09 15 000 0102
Angled
Screw locking
Material (hood/housing): Polycarbonate (PC)
Material (seal): NBR
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Hood
R 15-GG
Article. No: 09 15 000 0401
Screw locking
1x Pg 11
Material (hood/housing): Polycarbonate (PC)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Screw mounted housing
R 15-EG-13,5-AL
Article. No: 09 15 000 0121
Straight
Screw locking
Material (hood/housing): Aluminium
Material (seal): NBR
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Hood
R 15-GG mit M16
Article. No: 19 15 000 0401
Screw locking
1x M16
Material (hood/housing): Polycarbonate (PC)
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
R 15-AG
Article. No: 09 15 000 0301
Screw locking
Material (hood/housing): Polycarbonate (PC)
Material (seal): NBR
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Au AWG 26 - 22
Article. No: 09 15 000 6224
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag AWG 26 - 22
Article. No: 09 15 000 6204
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag 22-26 AWG
Article. No: 09 15 000 6207
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Au AWG 26 - 22
Article. No: 09 15 000 6227
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.14 ... 0.37 mm²
AWG 26 ... AWG 22
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag AWG 20
Article. No: 09 15 000 6203
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Au AWG 20
Article. No: 09 15 000 6223
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.5 mm²
AWG 20
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact 0,75mm² Au
Article. No: 09 15 000 6225
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag
Article. No: 09 15 000 6205
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 0.75 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Au AWG 18
Article. No: 09 15 000 6222
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han D female contact-c 1mm² (Ag)
Article. No: 09 15 000 6202
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 1 mm²
AWG 18
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Au AWG 16
Article. No: 09 15 000 6221
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F Crimp Contact Ag AWG 16
Article. No: 09 15 000 6201
Rated current: ≤10 A
Female
Copper alloy
Silver plated
Conductor cross-section: 1.5 mm²
AWG 16
Add to Wishlist
Remove from wishlist
Crimp contact
Han D F crimp contact 2,5 mm² Au/SMC
Article. No: 09 15 000 6226
Rated current: ≤10 A
Female
Copper alloy
Gold plated
Conductor cross-section: 2.5 mm²
AWG 14
Add to Wishlist
Remove from wishlist
FO contact
R15 female F.O. 1mm POF (DD)
Article. No: 20 10 001 3221
for POF
Female
Add to Wishlist
Remove from wishlist
Cover
R 15-SCHRAUBKAPPE
Article. No: 09 15 000 5401
With fixing cord, Thermoplastic
Screw locking
Degree of protection: IP65
Add to Wishlist
Remove from wishlist
Backshell
ICC20_H_BS_ST_M32_f.400A_ANG
Article. No: 97 00 000 0297
for fixing of the insert, Straight
Size: 20
Top entry
Material (hood/housing): Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Bulkhead mounted housing
Han F+B-HBM angled blue
Article. No: 09 15 513 0901
Angled, With three through holes for fixing screws
Size: 3 A
Screw locking
Material (hood/housing): Polypropylen
Blue
Material (seal): EPDM, Silicone
Add to Wishlist
Remove from wishlist
Screw mounted housing
Han F+B screw-in housing straight-M32
Article. No: 09 15 513 0102
Straight
Size: 3 A
Screw locking
1x M32
Material (hood/housing): Polypropylen
Blue
Material (seal): EPDM, Silicone
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
9
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Rated current - descending
Rated voltage - descending
Number of contacts - descending
Termination method - descending
Type of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 252 products
Compare
0
Sort by
Filters
0