Hoods/housings for outdoor applications
Filters
  • 尺寸
    Select a value Reset filter
    • 10 A
      26
    • 16 A
      25
  • 上壳/底座类型
    Select a value Reset filter
    • Bulkhead mounted housing
      4
    • Cable to cable housing
      8
    • Hood
      17
    • Surface mounted housing
      22
  • 锁定类型
    Select a value Reset filter
    • Single locking lever
      51
  • 防护等级符合 IEC 60529
    Select a value Reset filter
    • IP65
      51
  • 出线孔
    Select a value Reset filter
    • 1x M20
      19
    • 1x M25
      18
    • 2x M20
      4
    • 2x M25
      5
  • 材料 (上壳/底座)
    Select a value Reset filter
    • Fibre-glass reinforced
      51
    • Polyamide (PA)
      51
51 products (of 51)
1/2
Compare
0
Сортировать:
Filters
0