Surface mounted housing Han® HPR PYD
Filters
  • 尺寸
    Select a value Reset filter
    • 24 HPR enlarged
      4
    • 48 B
      2
  • 上壳/底座类型
    Select a value Reset filter
    • Bulkhead mounted housing
      4
    • Mounting cover
      1
    • Surface mounted housing
      1
  • 锁定类型
    Select a value Reset filter
    • Central locking lever (on the hood)
      1
    • Screw locking
      5
  • 防护等级符合 IEC 60529
    Select a value Reset filter
    • IP65
      5
    • IP66
      1
    • IP68
      6
    • IP69 / IPX9K acc. to ISO 20653
      6
  • 出线孔
    Select a value Reset filter
    • 3x M32
      1
  • 材料 (上壳/底座)
    Select a value Reset filter
    • Aluminium
      1
    • Aluminium die-cast
      5
    • Corrosion resistant
      6
7 products (of 7)
1/1
比较
0
排序方式
Filters
0