配套产品
配套产品
Combinables
6
Accessories
2
Inserts
16
型号: 97 00 000 1912
M17-DEVH-SCR/BAY-STR-RM-M20X1.5-SHLD
M17-DEVH-SCR/BAY-STR-RM-M20X1.5-SHLD

图片仅供参考,请查阅产品说明。

属性概述
底座凸缘
后面板安装
尺寸: M17
螺钉锁扣, 开关锁扣
顶出线
材料 (上壳/底座): 铜 - 锌合金
镀镍
材料(密封件): Viton
防护等级: IP66 / IP67 螺栓连接/锁定状态
注释
比较
型号: 97 00 000 1912
M17-DEVH-SCR/BAY-STR-RM-M20X1.5-SHLD
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
6
Accessories
2
Inserts
16
产品详情
Identification
  • Category Connectors
  • Series Circular connectors M17
  • Type of hood/housing Flange housing
  • Description of hood/housing Rear mounting
Version
  • Size M17
  • Shielding Shielded
  • Version Top entry
  • Locking type
    Screw locking
    Toggle locking
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Number of relockings ≥ 500
  • Degree of protection acc. to IEC 60529 IP66 / IP67 screwed / locked condition
Material properties
  • Material (hood/housing) Copper-zinc alloy
  • Surface (hood/housing) Nickel plated
  • Material (seal) Viton
  • Colour (seal) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R23 (HL 1-3)
    R22 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 61984
    IEC 60664-1
  • UL / CSA UL 2237 / 2238 in preparation
  • Approvals CE
Commercial data
  • Packaging size 1
  • Net weight 25.686 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • eCl@ss 27440224 Shell for circular connectors