5
设备端 / 面板馈通
2
没有可用数据
eShop
...
系列
HARTING PushPull
97 00 000 2597
型号: 97 00 000 2597
PP-V4-CA-USB3A/USBC-PP/IP20-P-P-STR-5.0
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
电缆长度: 5 m
注释
比较
型号: 97 00 000 2597
PP-V4-CA-USB3A/USBC-PP/IP20-P-P-STR-5.0
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
5
设备端 / 面板馈通
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
System cabling
Series
HARTING PushPull (V4)
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
HARTING PushPull (V4) USB 3.0
Type A
Connector 2
IP20 USB-C
Type of cable
Copper cable (round)
Version
Cable length
5 m
Number of cores
8
Core structure
4x AWG 26/7
2x AWG 28/7
2x AWG 22/7
Shielding
Shielded
Technical characteristics
Rated current
1.5 A
Rated voltage
30 V DC
Data rate
5 Gbit/s
Limiting temperature
-40 ... +80 °C
Mating cycles
≥ 750
Degree of protection acc. to IEC 60529
IP65
IP67
Material properties
Material (insert)
液晶聚合物 (LCP)
Material (contacts)
铜合金
Surface (contacts)
镍表面镀锡 接线端
镍表面镀金 界面端
Material (cable)
PVC
Colour (cable)
黑色
Material (overmoulding)
聚酰胺 (PA)
Colour (overmoulding)
黑色
Material flammability class acc. to UL 94
V-0
RoHS
符合
ELV status
符合
China RoHS
e
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
不包含
California Proposition 65 substances
有
California Proposition 65 substances
镍
Specifications and approvals
Specifications
IEC 61076-3-106 变体 4 (V4)
Commercial data
Packaging size
1
Country of origin
Malaysia
European customs tariff number
85444290
eCl@ss
27060390 Ready-made data cable (unspecified)