电源和信号
...
Han
®
系统电缆
Han
®
PushPull (V14)
33 50 707 0611 100
型号: 33 50 707 0611 100
PPPower L Aida d.e.5G1,5mm² PUR 10m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
1:1布线
电缆长度: 10 m
注释
比较
型号: 33 50 707 0611 100
PPPower L Aida d.e.5G1,5mm² PUR 10m
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
CF77 5x 1,5mm², PUR grey
连接器1
Han PP Power L Met plug var cod 6-10mm
连接器2
Han PP Power L Met plug var cod 6-10mm
Identification
Category
System cabling
Series
Han
®
PushPull (V14)
Identification
Power L
Element
Cable assemblies
Specification
Pre-assembled on both sides
Type of cable
Copper cable (round)
Description of the cable
Wiring 1:1
Version
Cable length
10 m
Number of cores
5
Core structure
5x 1.5 mm²
Termination method
Spring clamp termination
Shielding
Unshielded
Number of contacts
5
Locking type
PushPull
Technical characteristics
Rated current
16 A
Rated voltage
24 V
Limiting temperature
-40 ... +70 °C unmoved
-40 ... +70 °C moved
-25 ... +70 °C moved, with forced guidance
Degree of protection acc. to IEC 60529
IP65
IP67
Minimum bending radius
4x Cable diameter (singular bending)
5x Cable diameter (repeated bending)
Drag chain compatible
Yes
Vibration resistance
10-150 Hz, 5 g, 0.35 mm, 10 sweep cycles acc. to IEC 61373 Category 1 Class B
Shock resistance
30 g / 11 ms, 3 shocks / axis and direction
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
RAL 7040 (Window grey)
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Specifications and approvals
Specifications
IEC 60332-1-2 Flame retardancy
EN 50290-2-22
IEC/PAS 61076-3-126
EN 50363-10-2 Oil resistance
NEK 606 Mud resistance
IEC 60754
Commercial data
Packaging size
1
Country of origin
Latvia
European customs tariff number
85444290
GTIN
5713140502000
eCl@ss
27060390 Ready-made data cable (unspecified)
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
Instructions
组装说明
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
有关组装和处理的具体信息
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found