Industrial connectors / Han
®
Rectangular connectors
...
Accessories
Protection covers
09 15 000 5401
型号: 09 15 000 5401
R 15 COVER THERMOPLASTIC
图片仅供参考,请查阅产品说明。
属性概述
盖子
带固定绳, 热塑性塑料
螺钉锁扣
防护等级: IP65
注释
比较
型号: 09 15 000 5401
R 15 COVER THERMOPLASTIC
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series
R 15
Type of hood/housing
Cover
Description of hood/housing
With fixing cord
Thermoplastic
Version
Locking type
Screw locking
Technical characteristics
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Degree of protection acc. to IEC 60529
IP65
Material properties
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R22 (HL 1-3)
R23 (HL 1-3)
Commercial data
Packaging size
10
Net weight
9.56 g
Country of origin
Germany
European customs tariff number
85389099
GTIN
5713140021792
eCl@ss
27440208 Cap for industrial connectors
ETIM
EC002314
UNSPSC 24.0
39121467
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
IGES
STEP
WRL
JT
下载
显示信息
隐藏信息
适用于所有常用 CAD 工具的中性 3D CAD 数据。它们可用于在 CAx 工程过程中快速轻松地使用 HARTING 产品。
EPLAN 数据门户
显示信息
隐藏信息
下载
显示信息
隐藏信息
EPLAN 数据门户中的 EPLAN 数据用于在 EPLAN Electric P8 和 EPLAN Pro Panel 中快速轻松地集成 HARTING 产品。数据集符合当前的 EPLAN 数据标准 (EDS),并由以下一种或多种数据类型组成:
商业数据
逻辑宏
3D图形数据
连接点模式
功能模板
钻孔模式
DXF 数据
配件清单
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found