配套产品
配套产品
Combinables
7
Tools
2
型号: 09 45 182 2568
ix Industrial 8A-PT-3 plug SL-I22
ix Industrial 8A-PT-3 plug SL-I22

图片仅供参考,请查阅产品说明。

属性概述
连接器
电缆连接器 直式
绝缘置换连接绝缘位移终端
额定电流: ‌1.5 A
插针: 8
铜合金
钯镍 ≥ 0.64 µm + 金 ≥ 0.05 µm/镍 ≥ 2.6 µm 界面端, 锡 ≥ 3 µm/镍 ≥ 1.8 µm 接线端
PushTrigger
材料: 聚碳酸酯 (PC), 聚酰胺 (PA)
防护等级: IP20
注释
比较
型号: 09 45 182 2568
ix Industrial 8A-PT-3 plug SL-I22
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
7
Tools
2
产品详情
Identification
  • Category Connectors
  • Series HARTING ix Industrial®
  • Identification Data
  • Element Cable connector
  • Specification Straight
Version
  • Termination method IDC insulation displacement termination
  • Shielding 完全屏蔽360°屏蔽触点
  • Number of contacts 8
  • Coding Type A
  • Locking type PushTrigger
Technical characteristics
  • Conductor cross-section (mm²) 0.23 ... 0.36 mm²
  • Conductor cross-section (AWG) AWG 24 ... AWG 22
  • Wire outer diameter ≤1.6 mm
  • Rated current ‌ 1.5 A
  • Rated current 配合 4 个插针(1、2、6、7)使用时为每针 3 A
  • Rated voltage
    ‌ 50 V AC
    ‌ 60 V DC
  • Transmission characteristics Cat. 6A EA 级,到 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Insulation resistance >500 MΩ
  • Contact resistance ≤ 30 mΩ
  • Shielding resistance ≤ 100 mΩ
  • Limiting temperature -40 ... +85 °C
  • Storage temperature -30 ... +60 °C
  • Relative humidity
    95 % 非冷凝(操作)
    95 % 非冷凝(储存/运输)
  • Insertion force ≤ 25 N
  • Withdrawal force ≤ 25 N
  • Mating cycles ≥ 5,000
  • Degree of protection acc. to IEC 60529 IP20
  • Cable diameter 6 ... 7.2 mm
  • Test voltage Ur.m.s. 0.5 kV
  • Retention force ≥80 N 锁扣
  • Vibration resistance
    10-500 Hz,0.35 mm / 50 m/s²,2h/轴
    5.72 m/s² 符合 IEC 61373 标准,类别 1 B 级
  • Shock resistance
    30 g / 11 ms,每个轴冲击3 次
    50 g / 30 ms,每个轴3 次冲击 符合 IEC 61373 标准,类别 1 B 级
Material properties
  • Material (insert) 聚酰胺 (PA)
  • Colour (insert) 黑色
  • Material (shielding)
    不锈钢
    Ni ≥ 1.6 µm 插拔面(屏蔽)
    锡 ≥ 0.9 µm/镍 ≥ 0.9 µm 连接侧(屏蔽)
  • Material (contacts) 铜合金
  • Surface (contacts)
    钯镍 ≥ 0.64 µm + 金 ≥ 0.05 µm/镍 ≥ 2.6 µm 界面端
    锡 ≥ 3 µm/镍 ≥ 1.8 µm 接线端
  • Material (hood/housing)
    聚碳酸酯 (PC)
    聚酰胺 (PA)
  • Colour (hood/housing) 黑色
  • Material flammability class acc. to UL 94 V-0
  • RoHS 符合
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • ECHA SCIP number 60b1a572-bb3f-476f-9307-b7d1688bd90c
  • California Proposition 65 substances 不包含
Specifications and approvals
  • Specifications
    IEC 61076-3-124
    EN 45545-2
    IEEE 802.3af 以太网 (PoE) 供电
    IEEE 802.3at 以太网 (PoE+) 供电
    IEEE 802.3bt Power over Ethernet (4PPoE)
  • PROFINET
Commercial data
  • Packaging size 5
  • Net weight 4.5 g
  • Country of origin Romania
  • European customs tariff number 82055980
  • eCl@ss 27440114 Rectangular connector (for field assembly)
  • ETIM EC002636
  • UNSPSC 24.0 39121408