登錄 myHARTING
配置器
Productos
Productos
Conectores industriales / Han
®
Conectores circulares
Conectividad de dispositivos
Switches Ethernet industriales
Interfaces de operador
Equipo de carga para electromovilidad
Herramientas
Soluciones personalizadas
Cableados y cables a medida
myHARTING
Descargas / Pedido de catálogo
Descargas / Pedido de catálogo
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
Conectores circulares
Conectores circulares métricos
...
Conectores de cable y cableados
M12
97 00 000 2895
型号: 97 00 000 2895
\12 K-cod 4+PE st/- f/- PUR 1.5m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
铜质电缆 (圆型)
电缆长度: 1.5 m
注释
比较
型号: 97 00 000 2895
\12 K-cod 4+PE st/- f/- PUR 1.5m
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Part List
Part list details
Connector 1
M12 Power K-cod 4+PE st/- f/- scr
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 K-coding
Female Straight
Overmoulded
Type of cable
Copper cable (round)
Version
Cable length
1.5 m
Number of cores
5
Core structure
5G 1.5 mm²
Termination method
Crimp termination
Shielding
Unshielded
Number of contacts
4
PE contact
Yes
Coding
K-coding
Locking type
Screw locking
Technical characteristics
Conductor cross-section (mm²)
1.5 mm²
Conductor cross-section (AWG)
AWG 16
Rated current
12 A
Rated voltage
630 V AC/DC
Rated impulse voltage
6 kV
Pollution degree
3
Overvoltage category
III
Contact resistance
≤ 0.3 mΩ
Tightening torque
0.6 Nm
Limiting temperature
-25 ... +80 °C
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Nickel
Specifications and approvals
Specifications
IEC 61076-2-111
UL 1581
UL / CSA
UL in preparation
Approvals
CE
Commercial data
Packaging size
1
Net weight
200 g
Country of origin
Romania
European customs tariff number
85444290
eCl@ss
27060311 Assembled sensor actuator-line
ETIM
EC001855