配套产品
配套产品
Contacts
39
饰品
8
上売/底座
4
型号: 09 69 301 5211
D-SUB M 21W1 STR FE SCUP TH NM30
D-SUB M 21W1 STR FE SCUP TH NM30

图片仅供参考,请查阅产品说明。

属性概述
连接器
焊杯接线
额定电流: ‌5 A
母头
尺寸: D-Sub 3
热塑树脂,玻璃光纤填充(聚酯), 外壳:钢、镀锡
绿色
插针: 21
导体截面积: 0.5 mm²
铜合金
镍表面镀贵金属
注释
比较
型号: 09 69 301 5211
D-SUB M 21W1 STR FE SCUP TH NM30
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Contacts
39
饰品
8
上売/底座
4
产品详情
Identification
  • Category Connectors
  • Series D-Sub
  • Identification Mixed
  • Element Connector
  • Description of the contact
    Turned
    Straight
Version
  • Termination method Solder cup termination
  • Gender Female
  • Size D-Sub 3
  • Number of contacts 21
  • Number of signal contacts 20
  • Number of special contacts 1x
  • Locking type Fixing flange with feed through hole Ø 3.1 mm
  • Details Please order special contacts separately.
Technical characteristics
  • Conductor cross-section 0.5 mm²
  • Conductor cross-section AWG 20
  • Rated current ‌ 5 A
  • Insulation resistance > 5 x 109 Ω
  • Contact resistance, signal area < 10 mΩ
  • Limiting temperature -55 ... +125 °C
  • Performance level
    NM 30 (S4)
    1
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert)
    Thermoplastic resin, glass-fibre filled (Polyester)
    Shell: steel, tin plated
  • Colour (insert) Green
  • Material (contacts) Copper alloy
  • Surface (contacts) Noble metal over Ni
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E102079
Commercial data
  • Packaging size 50
  • Net weight 50 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140100657
  • eCl@ss 27440214 D-Sub coupler
  • ETIM EC001136
  • UNSPSC 24.0 39121469