配套產品
配套產品
Device side / Panel feed through
35
零件號: 33 01 241 0250 034
FO CA SCdx-LCdx 2G50/125 OM3, 25.0m
FO CA SCdx-LCdx 2G50/125 OM3, 25.0m

圖片僅作參考,請參閱產品說明。

屬性概述
電纜組裝
兩端預接
光纜
多模
電纜長度: 25 m
注解
比較
零件號: 33 01 241 0250 034
FO CA SCdx-LCdx 2G50/125 OM3, 25.0m
注解
比較
All functionalities, price and availability after sign in.
加到喜好清單
配套產品
Device side / Panel feed through
35
產品詳情
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category System cabling
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1 SC duplex
  • Connector 2 LC duplex
  • Type of cable FO cable
  • Description of the cable Multimode
Version
  • Cable length 25 m
  • Number of fibres 2
  • Fiber type 2G50/125 OM3
Technical characteristics
  • Cable diameter 5.17 mm
Material properties
  • Colour (cable) Light blue
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 1
  • Net weight 28 g
  • Country of origin Latvia
  • European customs tariff number 85447000
  • GTIN 5713140802797
  • eCl@ss 27061003 Patch cable fiber-optic
  • UNSPSC 24.0 43223326
文檔
數據表

顯示資訊

下載設定

顯示資訊

類型表

顯示資訊

下載設定

顯示資訊

產品聲明

顯示資訊

下載設定

顯示資訊

工程數據
3D CAD 數據

顯示資訊

下載設定

顯示資訊

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比較