登錄 myHARTING
配置器
Products
Products
Conectori industriali / Han
®
Conectori circulari
Conectivitate dispozitiv
Switchuri Industriale Ethernet
Interfețe pentru operator
Echipament de încărcare pentru electromobilitate
Scule
Soluţii personalizate
Asamblări de cabluri și cabluri în vrac
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
37
Accessories
3
Piesă de schimb
1
Inserţii
28
Frames
2
没有可用数据
eShop
Conectori industriali / Han
®
Conectori dreptunghiulari
...
Carcase / prize
For harsh environmental conditions
19 40 024 1159
型号: 19 40 024 1159
Han 24HPR-PFT-for SCL-M50-FE-inverse
图片仅供参考,请查阅产品说明。
属性概述
面板安装底座
用于外部安装, 外部 FE
尺寸: 24 B
螺钉锁扣
不锈钢
顶出线
1x M50
材料 (上壳/底座): 压铸铝, 防腐蚀
粉末涂层
RAL 9005(乌黑)
材料(密封件): NBR
注释
比较
型号: 19 40 024 1159
Han 24HPR-PFT-for SCL-M50-FE-inverse
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
37
Accessories
3
Piesă de schimb
1
Inserţii
28
Frames
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identificare
Categoria
Hoods / Housings
Serii de carcase/prize
Han
®
HPR
Tip carcasă/priză
Panel feed through housing
Descriere carcasă/priză
for mounting from outside
External FE
Versiune
Mărime
24 B
Versiune
Top entry
Numărul de intrări de cablu
1
Intrare cablu
1x M50
Tip blocare
Screw locking
Domeniu de utilizare
Hoods/housings for harsh outdoor environments
Detalii
The fixing screws must be sealed separately to reach the given degree of protection.
Caracteristici tehnice
Moment de strângere (blocare şurub)
4 Nm
Temperatura de limitare
-40 ... +125 °C
Notă privind temperatura de limitare
For use as a connector according to IEC 61984.
Gradul de protecţie conform IEC 60529
IP65
IP68
IP69 / IPX9K acc. to ISO 20653
Clasificarea de tip conform UL 50 / UL 50E
4
4X
12
Grosimea panoului
≥2 mm
Proprietăţi material
Material (carcasă/priză)
Aluminium die-cast
Corrosion resistant
Suprafaţă (carcasă/priză)
Powder-coated
Culoare (carcasă/priză)
RAL 9005 (jet black)
Material (etanşare)
NBR
Material (blocare)
Stainless steel
Specificaţii şi omologări
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Omologări
CE
DNV GL
Date comerciale
Dimensiuni ambalaj
1
Masă netă
1,257 g
Ţara de origine
China
Cod tarif vamal european
85389099
GTIN
5713140307216
eCl@ss
27440202 Shell for industrial connectors
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found