登錄 myHARTING
配置器
Produkter
Produkter
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
myHARTING
Last ned / katalog ordre
Last ned / katalog ordre
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
2
Tools
1
Hoods/Housings
88
Frames
17
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
Series
Han-Modular® the modular connector
...
Modules
Power 16 A ... 400 A
97 00 000 3706
型号: 97 00 000 3706
Han-Mod_M_CC_2_M_C.2_CRT
图片仅供参考,请查阅产品说明。
属性概述
Han
®
Domino CC Cube
Domino module
Large Tab
Crimp termination
Male
Contacts: 2
Conductor cross-section: 1.5 ... 6 mm²
Rated current: 40 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
注释
比较
型号: 97 00 000 3706
Han-Mod_M_CC_2_M_C.2_CRT
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
2
Tools
1
Hoods/Housings
88
Frames
17
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Modules
Series
Han-Modular®
Type of module
Han
®
Domino CC Cube
Size of the module
Domino module
Description of the module
Large Tab
Version
Termination method
Crimp termination
Gender
Male
Number of contacts
2
Technical characteristics
Conductor cross-section
1.5 ... 6 mm²
Rated current
40 A
Rated voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Insulation resistance
>10
10
Ω
Limiting temperature
-40 ... +125 °C
Mating cycles
≥ 10,000
Note on the mating cycles
Mating cycles with other HMC components
Material properties
Material (insert)
Polycarbonate (PC)
Colour (insert)
RAL 7032 (pebble grey)
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R22 (HL 1-3)
R23 (HL 1-3)
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
Commercial data
Packaging size
2
Net weight
5.9 g
Country of origin
Romania
European customs tariff number
85366990
GTIN
5713141113359
eCl@ss
27440217 Module for industrial connectors (power/signals)
ETIM
EC000438
UNSPSC 24.0
39121552
下载
规格资料下载
文档
数据表
显示信息
隐藏信息
下载设置
PDF (Nederlandsk)
PDF (Svensk)
PDF (Polsk)
PDF (Tyrkisk)
PDF (Japansk)
PDF (Kinesisk (trad.))
PDF (Tsjekkisk)
PDF (Spanish_MX)
PDF (Portuguese_PT)
PDF (Dansk)
PDF (Engelsk)
PDF (Spansk)
PDF (Fransk)
PDF (Italiensk)
PDF (Kinesisk)
PDF (Koreansk)
PDF (Tysk)
下载
显示信息
隐藏信息
PDF 格式的数据表描述了产品的一般和技术特性,列出了应用的标准和认证,并用作文档。
类型表
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
型号表是产品的二维图形。它提供 PDF、CMG 和 DXF 文件格式。
产品声明
显示信息
隐藏信息
下载设置
PDF (Engelsk)