配套产品
配套产品
Combinables
2
Tools
1
Hoods/Housings
88
Frames
17
型号: 97 00 000 3692
Han-Mod_M_EE_4_F_C.1_PIT
Han-Mod_M_EE_4_F_C.1_PIT

图片仅供参考,请查阅产品说明。

属性概述
Han® Domino EE Cube
Domino module
Small tab
Push-In
Female
Contacts: 4
Rated current: ‌16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
注释
比较
型号: 97 00 000 3692
Han-Mod_M_EE_4_F_C.1_PIT
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
2
Tools
1
Hoods/Housings
88
Frames
17
产品详情
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® Domino EE Cube
  • Size of the module Domino module
  • Description of the module Small tab
Version
  • Termination method Push-In
  • Gender Female
  • Number of contacts 4
Technical characteristics
  • Wire outer diameter ≤4.8 mm
  • Rated current ‌ 16 A
  • Rated voltage 400 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Stripping length 10 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances 不包含
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
    IEC 61373 2类
    IEC 60352-7
Commercial data
  • Packaging size 1
  • Country of origin Romania
  • GTIN 5713141113120
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
  • ETIM EC000438
  • UNSPSC 24.0 39121552
文档
数据表

显示信息

下载设置

显示信息

类型表

显示信息

下载设置

显示信息

产品声明

显示信息

下载设置

显示信息

工程数据
3D CAD 数据

显示信息

下载设置

显示信息

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较