登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
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
Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
21 40 220 0882 005
型号: 21 40 220 0882 005
M12 A 8p m/- an/- PUR PP shld 0.5m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
铜质电缆 (圆型)
电缆长度: 0.5 m
注释
比较
型号: 21 40 220 0882 005
M12 A 8p m/- an/- PUR PP shld 0.5m
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
Type of cable
cable 8x0,25mm/19 shld PUR
Connector 1
M12 OVERMOLD A-COD M 8P Push Pull
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 A-coding
Male Angled
Type of cable
Copper cable (round)
Version
Cable length
0.5 m
Number of cores
8
Core structure
8x 0.25 mm²
Shielding
Shielded
Number of contacts
8
Coding
A-coding
Locking type
PushPull
Technical characteristics
Rated voltage
30 V AC
30 V DC
Limiting temperature
-50 ... +80 °C moved
-30 ... +80 °C unmoved
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
5.3 mm ± 0.2 mm
Minimum bending radius
5x Cable diameter (singular bending)
10x Cable diameter (repeated bending)
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Black
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
567c8b78-5fa0-43aa-a4c0-beb9d99b7769
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Commercial data
Packaging size
1
Net weight
87 g
Country of origin
Romania
European customs tariff number
85444290
GTIN
5713140342255
eCl@ss
27060311 Assembled sensor actuator-line
UNSPSC 24.0
26121604
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found