配套产品
配套产品
型号: C2 13 200 0000 0332
M12 A-cod 4-pol an /- m /- PUR 20.00m
M12 A-cod 4-pol an /- m /- PUR 20.00m

图片仅供参考,请查阅产品说明。

属性概述
电缆组装
预装一端
铜质电缆 (圆型)
无卤素
电缆长度: 20 m
注释
比较
型号: C2 13 200 0000 0332
M12 A-cod 4-pol an /- m /- PUR 20.00m
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Part List
  • Part list details
    Type of cable
    Connector 1
Identification
  • Category System cabling
  • Series Circular connectors M12
  • Element Cable assemblies
  • Specification Pre-assembled on one side
  • Connector 1
    M12 A-coding
    Male Angled
    Overmoulded
  • Type of cable 铜质电缆 (圆型)
  • Description of the cable 无卤素
Version
  • Cable length 20 m
  • Number of cores 4
  • Core structure 4x 0.34 mm²
  • Termination method 压接针
  • Shielding 无屏蔽
  • Coding A编码
Technical characteristics
  • Rated current ‌ 4 A
  • Rated voltage 250 V
  • Limiting temperature
    -25 ... +80 °C 已移动
    -40 ... +80 °C 未移动
  • Degree of protection acc. to IEC 60529 IP65 / IP67 插配状态
  • Cable diameter 4.2 mm
  • Minimum bending radius
    10x 电缆直径 (反复弯曲)
    5x 电缆直径 (单次弯曲)
Material properties
  • Material (cable) PUR (聚氨酯)
  • Colour (cable) RAL 7021 (黑/灰)
  • RoHS 符合
  • ELV status 符合
  • China RoHS e
  • REACH Annex XVII substances 不包含
  • REACH ANNEX XIV substances 不包含
  • REACH SVHC substances 不包含
  • California Proposition 65 substances 不包含
Specifications and approvals
  • Specifications
    IEC 61076-2-101
    UL 1581
    IEC 60332-2-2 阻燃性
  • UL / CSA UL 正在准备当中
  • Approvals CE
Commercial data
  • Packaging size 2
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140979925
  • eCl@ss 27060311 Assembled sensor actuator-line
  • ETIM EC001855
  • UNSPSC 24.0 26121604