Circular connectors
Metric circular connectors
...
Cable connectors and cable assemblies
M12
97 00 000 0611
型号: 97 00 000 0611
M12 A-cod 5-pol an/- f/- PPi PUR 10m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
铜质电缆 (圆型)
无卤素
电缆长度: 10 m
注释
比较
型号: 97 00 000 0611
M12 A-cod 5-pol an/- f/- PPi PUR 10m
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
Type of cable
Cable LI9Y 5 x 0,34mm² PUR
Connector 1
M12 PPi A-cod 5p an/- f/- for 0° mating
Identification
Category
系统布线
Series
圆形连接器 M12
Element
电缆组装
Specification
预装一端
Connector 1
M12 A编码
母头 弯式
一体成型
Outer PushPull
Type of cable
铜质电缆 (圆型)
Description of the cable
无卤素
Version
Cable length
10 m
Number of cores
5
Core structure
5x 0.34 mm²
Termination method
压接针
Shielding
无屏蔽
Number of contacts
5
Coding
A编码
Technical characteristics
Rated current
4 A
Rated voltage
60 V
Limiting temperature
-25 ... +80 °C 已移动
-40 ... +80 °C 未移动
Degree of protection acc. to IEC 60529
IP65 / IP67 插配状态
Cable diameter
4.5 mm
Minimum bending radius
10x 电缆直径 (反复弯曲)
5x 电缆直径 (单次弯曲)
Material properties
Material (cable)
PUR (聚氨酯)
Colour (cable)
RAL 7021 (黑/灰)
RoHS
符合
ELV status
符合
China RoHS
e
REACH Annex XVII substances
不包含
REACH ANNEX XIV substances
不包含
REACH SVHC substances
不包含
California Proposition 65 substances
不包含
Specifications and approvals
Approvals
CE
Commercial data
Packaging size
1
Country of origin
德国
European customs tariff number
85444290
eCl@ss
27060311 装配好的传感器执行器线
ETIM
EC001855
UNSPSC 24.0
26121604