公制圆形连接器
...
电缆连接器和电缆组件
M12
21 33 590 0401 050
型号: 21 33 590 0401 050
M12 D-cod 4-pol st/- m/- PPi Rail 5m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
预装一端
铜质电缆 (圆型)
电缆长度: 5 m
注释
比较
型号: 21 33 590 0401 050
M12 D-cod 4-pol st/- m/- PPi Rail 5m
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
Type of cable
Ha-Vis EtherRail 4xAWG22/7 CAT5
Connector 1
M12-SD-PPI-CC-CRIMP-4P-DCOD-M-STR-SHLD
Identification
Category
System cabling
Series
Circular connectors M12
Element
Cable assemblies
Specification
Pre-assembled on one side
Connector 1
M12 D-coding
Straight
Type of cable
Copper cable (round)
Version
Cable length
5 m
Number of cores
4
Core structure
4x AWG 22/7
Shielding
Shielded
Number of contacts
4
Coding
D-coding
Locking type
Inner PushPull
Technical characteristics
Transmission characteristics
Cat. 5 Class D up to 100 MHz
Data rate
10 Mbit/s
100 Mbit/s
Limiting temperature
-40 ... +85 °C
Degree of protection acc. to IEC 60529
IP65 / IP67 mated condition
Cable diameter
6.6 mm ± 0.3 mm
Material properties
Material (cable)
Polyolefin copolymer electron beam crosslinked Comp 752
Colour (cable)
Black
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R15 (HL 1-3)
R16 (HL 1-3)
Specifications and approvals
Specifications
EN 45545-2 Fire protection on railway vehicles
Commercial data
Packaging size
1
Country of origin
Romania
European customs tariff number
85444290
eCl@ss
27060390 Ready-made data cable (unspecified)
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
Instructions
组装说明
显示信息
隐藏信息
下载设置
PDF
下载
显示信息
隐藏信息
有关组装和处理的具体信息
更多文件
Fire Protection
下载设置
PDF (英语)
下载
com.harting.productdetail.downloads.FP.info