登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
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
Device connectivity
Panel feed throughs
...
Data panel feed throughs
Industrial Ethernet
97 00 000 6829
型号: 97 00 000 6829
PP-Power L-ACC-DEV COV-IP65-10PCS
图片仅供参考,请查阅产品说明。
属性概述
Protection cover
for device side
Degree of protection: IP65, IP67
注释
比较
型号: 97 00 000 6829
PP-Power L-ACC-DEV COV-IP65-10PCS
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series
Han® PushPull (V14)
Identification
Power L
Type of accessory
Protection cover
Description of the accessory
用于设备端
Technical characteristics
Mating cycles
≥ 100
Degree of protection acc. to IEC 60529
IP65
IP67
Commercial data
Packaging size
10
Net weight
32.2 g
Country of origin
Vietnam
European customs tariff number
85389099
GTIN
5713141166744
eCl@ss
27440208 Cap for industrial connectors
ETIM
EC002314
UNSPSC 24.0
39121467