PCB 连接器
板对板连接器
...
通过电缆连接
电缆连接器和电缆组件
14 31 121 7402 000
型号: 14 31 121 7402 000
har-flexicon 5,08 FSH-12 GN
图片仅供参考,请查阅产品说明。
属性概述
连接器
水平
螺栓接线
额定电流: 15 A
插针: 12
铜合金
Sn 界面端
编码: 请单独订购编码针。
聚酰胺 (PA), 聚邻苯二甲酰胺 (PPA)
绿色
注释
比较
免费样品
型号: 14 31 121 7402 000
har-flexicon 5,08 FSH-12 GN
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
Category
Connectors
Series
har-flexicon®
Element
Connector
Specification
Horizontal
Version
Termination method
Screw termination
Connection type
PCB to cable
Number of contacts
12
Coding
Please order coding pins separately.
Technical characteristics
Conductor cross-section
0.05 ... 2.5 mm² Solid
0.05 ... 2.5 mm² Stranded
0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve
0.1 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
Conductor cross-section
AWG 30 ... AWG 12
Contact rows
1
Contact spacing (termination side)
5.08 mm
Rated current
15 A
Rated voltage
250 V
Rated impulse voltage
4 kV
Pollution degree
3
Stripping length
6 ... 7.5 mm
Tightening torque
0.5 ... 0.6 Nm
Limiting temperature
-40 ... +110 °C
Size
M3
Isolation group
I (600 ≤ CTI)
Material properties
Material (insert)
Polyamide (PA)
Polyphthalamide (PPA)
Colour (insert)
Green
Material (contacts)
Copper alloy
Surface (contacts)
Sn Mating side
Material flammability class acc. to UL 94
V-0
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
0d7d3693-d625-47ab-934a-d241bf72c86e
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Nickel
Specifications and approvals
UL / CSA
UL 1059 XCFR2.E314677
CSA-C22.2 No. 158-10 XCFR8.E314677
Commercial data
Packaging size
100
Net weight
20.86 g
Country of origin
Czechia
European customs tariff number
85366990
GTIN
5713140115774
eCl@ss
27460201 PCB connector (board connector)
ETIM
EC002637
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found
here
.
Catalogues & Brochures
HARTING Device Connectivity - Chapter 15