登錄 myHARTING
配置器
产品
产品
工業用連接器 / Han
®
圓形連接器
板端連接器
工業乙太網路交換機
按鈕開關
電動汽車充電設備
工具
定製化解決方案
電纜組件和散裝電纜
myHARTING
下载/目录订购
下载/目录订购
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
维修服务
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
没有可用数据
eShop
工業用連接器 / Han
®
矩形連接器
...
附件
保護罩
74 09 400 1054 110
型号: 74 09 400 1054 110
10HPR Dust.cov w/ screw for Housing IP54
图片仅供参考,请查阅产品说明。
属性概述
保护盖
用于不封底安装底座, 用于表面安装底座
尺寸: 10 B
螺钉锁扣
不锈钢
材料 (上壳/底座): 聚酰胺 (PA), 强化型玻璃光纤
RAL 9005(乌黑)
防护等级: IP54
注释
比较
型号: 74 09 400 1054 110
10HPR Dust.cov w/ screw for Housing IP54
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Accessories
Series of hoods/housings
Han
®
HPR
Type of accessory
Protection cover
Description of the accessory
for bulkhead mounted housings
for surface mounted housings
Version
Size
10 B
Locking type
Screw locking
Technical characteristics
Tightening torque (screw locking)
4 Nm
Limiting temperature
-40 ... +125 °C
Degree of protection acc. to IEC 60529
IP54
Material properties
Material (hood/housing)
Polyamide (PA)
Fibre-glass reinforced
Colour (hood/housing)
RAL 9005 (jet black)
Material (locking)
Stainless steel
Material flammability class acc. to UL 94
V-0
RoHS
compliant
ELV status
compliant
China RoHS
e
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Not contained
California Proposition 65 substances
Not contained
Specifications and approvals
Specifications
IEC 61984
EN 45545-2 Fire protection on railway vehicles
Commercial data
Packaging size
1
Net weight
0.103 kg
Country of origin
China
European customs tariff number
85389099
GTIN
5713140192027
eCl@ss
27440208 Cap for industrial connectors
ETIM
EC002314
UNSPSC 24.0
39121467
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found