登錄 myHARTING
配置器
Produkte
Produkte
工业用连接器 / Han
®
圆形连接器
板端连接器
工业以太网交换机
按钮开关
电动汽车充电设备
工具
定制化解决方案
Systemverkabelung & Rohkabel
myHARTING
Downloads / Katalogbestellung
Downloads / Katalogbestellung
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Reparaturservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Steckpartner
2
Zubehör
5
没有可用数据
eShop
板端连接器
PCB 连接器
...
板对板连接器
主板到子插件板连接
09 56 551 5512
型号: 09 56 551 5512
D SUB HD FE STR 78P S4_4-40 NUT
图片仅供参考,请查阅产品说明。
属性概述
连接器
波峰焊接接线方式
额定电流: 2 A
母头
尺寸: D-Sub 5
热塑性树脂,玻璃纤维填充(PBTP), 外壳:钢、镀镍
黑色
插针: 78
铜合金
镍表面镀贵金属 界面端, 镍表面镀锡 接线端
注释
比较
型号: 09 56 551 5512
D SUB HD FE STR 78P S4_4-40 NUT
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Steckpartner
2
Zubehör
5
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Connectors
Series
D-Sub
Identification
High Density
Element
Connector
Description of the contact
Stamped
Straight
Version
Termination method
Wave soldering termination
Gender
Female
Size
D-Sub 5
Number of contacts
78
PCB fixing
With board locks
Locking type
Fixing flange with thread 4-40 UNC
Technical characteristics
Distance between rows
1.98 mm
Contact spacing (termination side)
2.41 mm
Rated current
2 A
Clearance distance
≥ 1 mm
Creepage distance
≥ 1 mm
Insulation resistance
> 5 x 10
9
Ω
Contact resistance
< 20 mΩ
Tightening torque
≤0.6 Nm Female screw lock
Limiting temperature
-40 ... +85 °C
Performance level
NM 30 (S4)
1
Mating cycles
≥ 500
Test voltage U
r.m.s.
1 kV
Isolation group
IIIa (175 ≤ CTI < 400)
PCB thickness
1.6 mm
Installation height
6.1 mm
Hot plugging
No
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled (PBTP)
Shell: steel, nickel plated
Colour (insert)
Black
Material (contacts)
Copper alloy
Surface (contacts)
Noble metal over Ni Mating side
Sn over Ni Termination side
Layer thickness
≥ 0.76 µm
Layer thickness
≥ 30 µinch
Material flammability class acc. to UL 94
V-0
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Lead
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R26
Specifications and approvals
Specifications
DIN 41652
Commercial data
Packaging size
1
Net weight
23.35 g
Country of origin
China
European customs tariff number
85366990
GTIN
5713140072299
eCl@ss
27440214 D-Sub coupler
ETIM
EC001136
UNSPSC 24.0
39121469
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found