配套产品
配套产品 新
型号: 09 67 037 0482
D-Sub 37P plast hood 1str-ent slo M3 s
D-Sub 37P plast hood 1str-ent slo M3 s

图片仅供参考,请查阅产品说明。

属性概述
底座外壳
盖子可用螺丝固定
尺寸: D-Sub 4
带短锁扣螺钉 螺纹M3
顶出线
1x
材料 (上壳/底座): 热塑性塑料
黑色
防护等级: IP30
注释
比较
型号: 09 67 037 0482
D-Sub 37P plast hood 1str-ent slo M3 s
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品 新
产品详情
Identificare
  • Categoria Hoods / Housings
  • Seria D-Sub
  • Tip carcasă/priză Shell housing
  • Descriere carcasă/priză Cover can be screwed on
Versiune
  • Mărime D-Sub 4
  • Versiune Top entry
  • Numărul de intrări de cablu 1
  • Intrare cablu 1x
  • Fixare cablu Cable clamp
  • Tip blocare With short locking screws Thread M3
  • 2 piese Yes
  • Separabile Yes
Caracteristici tehnice
  • Moment de strângere
    ‌0.25 Nm Cable clamp screw
    ‌0.25 Nm cover screw
    ‌0.4 Nm Locking screw
  • Temperatura ambiantă -20 ... +90 °C
  • Gradul de protecţie conform IEC 60529 IP30
  • Diametru cablu 3.5 ... 11 mm
Proprietăţi material
  • Material (carcasă/priză) Thermoplastic
  • Culoare (carcasă/priză) Black
  • Lungime 37.9 mm
  • Lăţime 70 mm
  • Înălţime 15.2 mm
  • RoHS compliant with exemption
  • Excepţii RoHS
    6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
    6(c): Copper alloy containing up to 4 % lead by weight
  • stare ELV compliant with exemption
  • China RoHS 50
  • Substanţe REACH Anexa XVII Not contained
  • Substanţe REACH ANEXA XIV Not contained
  • Substanţe REACH SVHC Yes
  • Substanţe REACH SVHC Lead
  • Număr ECHA SCIP c3c36a64-4181-41a7-bdc6-2bc2fd6fd011
  • Propunerea din California 65 de substanțe Yes
  • Propunerea din California 65 de substanțe Lead
Date comerciale
  • Dimensiuni ambalaj 50
  • Masă netă 24.86 g
  • Ţara de origine China
  • Cod tarif vamal european 85389099
  • GTIN 5713140221338
  • eCl@ss 27440213 D-Sub hood
  • ETIM EC001133
  • UNSPSC 24.0 39121416