电源和信号
...
I/O 系统布线
D-Sub
33 66 212 0100 195
型号: 33 66 212 0100 195
D-Sub PushPull 9 pol, MA/FE, PUR,L=1m
图片仅供参考,请查阅产品说明。
属性概述
电缆组装
两端预接
铜质电缆 (圆型)
1:1布线, 无卤素, 阻燃
电缆长度: 1 m
注释
比较
型号: 33 66 212 0100 195
D-Sub PushPull 9 pol, MA/FE, PUR,L=1m
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
Type of cable
HARTING 926AWG,shielded, PUR, GY
连接器1
D-Sub crimp 9-pole male assembly
D-Sub_CCH_S1_PP_PL
DSUB-ME-CR-KON AWG24-28;AFS2;L10.000
Kabelklemme f. Vollmetallhaube 9-37pol.
连接器2
D-Sub crimp 9-pole female assembly
D-Sub_CCH_S1_PP_PL
DSUB FE-CR-KON- AWG24-28 AFS1;L500
Kabelklemme f. Vollmetallhaube 9-37pol.
Identification
Category
System cabling
Series
D-Sub
Element
Cable assemblies
Specification
Pre-assembled on both sides
Connector 1
D-Sub
Male Straight
Connector 2
D-Sub
Female Straight
Type of cable
Copper cable (round)
Description of the cable
Wiring 1:1
Halogen-free
Flame retardant
Version
Cable length
1 m
Number of cores
9
Core structure
AWG 26/7
Shielding
Shielded
Number of contacts
9
Locking type
PushPull
Technical characteristics
Rated voltage
300 V
Limiting temperature
-40 ... +80 °C
Cable diameter
6 mm
Material properties
Material (cable)
PUR (polyurethane)
Colour (cable)
Grey
Specifications and approvals
Specifications
RoHS 2011/65/EU
Commercial data
Packaging size
1
European customs tariff number
85444290
eCl@ss
27060390 Ready-made data cable (unspecified)