配套产品
配套产品
Contacts
1
Combinables
1
Tools
6
Accessories
3
型号: 09 03 260 8830
DIN-Signal Mflat60+4FP-4,5C1-AU50
DIN-Signal Mflat60+4FP-4,5C1-AU50

图片仅供参考,请查阅产品说明。

属性概述
母连接器
压接终端
额定电流: ‌2 A
插针: 64
直式
铜合金
镍表面镀金 界面端, Ni 接线端
性能等级: AU 50, 1, 符合 IEC 60603-2 标准
编码: 不缺针的编码方式
PCB 固定: 带固定法兰
热塑性树脂,玻璃纤维填充
RAL 7032(卵石灰)
注释
比较
型号: 09 03 260 8830
DIN-Signal Mflat60+4FP-4,5C1-AU50
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Contacts
1
Combinables
1
Tools
6
饰品
3
产品详情
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type M-flat
  • Element Female connector
  • Description of the contact Straight
  • Features Rated current of special contacts: see data sheet of the selected contacts
Version
  • Termination method Press-in termination
  • Connection type
    Motherboard to daughtercard
    Mezzanine
    PCB to cable
  • Number of contacts 64
  • Number of signal contacts 60
  • Number of special contacts 4x
  • Contact configuration Rows a, b and c, positions 7, 8, ... , 25, 26
  • Termination length 4.5 mm
  • Coding Coding with loss of contacts
  • PCB fixing With fixing flange
Technical characteristics
  • Contact rows 3
  • Contact spacing (termination side)
    2.54 mm
    7.62 mm
  • Contact spacing (mating side)
    2.54 mm
    7.62 mm
  • Rated current ‌ 2 A
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 1 mm
  • Creepage distance ≥ 1 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -40 ... +105 °C upper limiting temperature limited by the pcb
  • Insertion force ≤ 60 N
  • Withdrawal force ≤ 40 N
  • Performance level
    AU 50
    1
    acc. to IEC 60603-2
  • Mating cycles ≥ 500
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ≥1.6 mm
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Au over Ni Mating side
    Ni Termination side
  • Layer thickness ≥ 1.27 µm
  • Layer thickness ≥ 50 µinch
  • Material flammability class acc. to UL 94 V-0
Specifications and approvals
  • Specifications IEC 60603-2 (complementary)
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 20
  • Country of origin Czechia
  • GTIN 5713140197374
  • eCl@ss 27460201 PCB connector (board connector)
  • ETIM EC002637
  • UNSPSC 24.0 39121415