配套产品
配套产品
型号: 21 01 010 2008
Sealing M8-S 2,5mm-3,5mm
Sealing M8-S 2,5mm-3,5mm

图片仅供参考,请查阅产品说明。

属性概述
密封件
电缆直径: 2.5 ... ‌3.5 mm
热塑性塑料
灰色
注释
比较
型号: 21 01 010 2008
Sealing M8-S 2,5mm-3,5mm
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
产品详情
Identification
  • Category Accessories
  • Series Circular connectors M8
  • Identification M8-XS
  • Type of accessory Seal
Technical characteristics
  • Cable diameter 2.5 ... ‌3.5 mm
Material properties
  • Material (accessories) Thermoplastic
  • Colour (accessories) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 0.8 g
  • Country of origin Czechia
  • European customs tariff number 85389099
  • GTIN 5713140136632
  • eCl@ss 27440292 Connector component (accessories)
  • ETIM EC002943
  • UNSPSC 24.0 39121400
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
HARTING Circular Connectors
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较