登錄 myHARTING
配置器
Produkter
Produkter
Industriella kontaktdon / Han
®
Circulära kontaktdon
Förbindningsteknik
Industrial Ethernet-switchar
Operatörsgränssnitt
Laddningsutrustning för e-mobilitet
Verktyg
Kundanpassade lösningar
Kablage & bulkkablar
myHARTING
Nedladdningar / Kataloger
Nedladdningar / Kataloger
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Reparationsservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
13
饰品
5
插芯
38
Frames
2
没有可用数据
eShop
Industrial connectors / Han
®
Rectangular connectors
...
Hoods / Housings
For industrial applications
09 62 810 2301 ML
型号: 09 62 810 2301 ML
Han 10EMC/B-HBM-DL-ML
图片仅供参考,请查阅产品说明。
属性概述
不封底安装底座
外部密封件
尺寸: 10 B
低结构
双锁扣
钢、镀锌
材料 (上壳/底座): 压铸铝
未涂装
未上漆
材料(密封件): NBR
注释
比较
型号: 09 62 810 2301 ML
Han 10EMC/B-HBM-DL-ML
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
13
饰品
5
插芯
38
Frames
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
EMC/B
Type of hood/housing
Bulkhead mounted housing
Description of hood/housing
External seal
Type
Low construction
Version
Size
10 B
Locking type
Double locking lever
Field of application
Hoods/Housings for higher EMC requirements
Technical characteristics
Tightening torque
1 Nm Fixing screws M4
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP66
Type rating acc. to UL 50 / UL 50E
4
12
Material properties
Material (hood/housing)
Aluminium die-cast
Surface (hood/housing)
Uncoated
Colour (hood/housing)
Unpainted
Material (seal)
NBR
Material (locking)
Steel, zinc plated
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E235076
CSA-C22.2 No. 182.3 ECBT8.E235076
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Net weight
0.01 g
Country of origin
China
European customs tariff number
85389099
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found