配套产品
配套产品
Combinables
5
Accessories
2
Spare Part
1
Hoods/Housings
60
型号: 09 21 040 4701
CON. BORNA 40 DAV IZQUIERDA
CON. BORNA 40 DAV IZQUIERDA

图片仅供参考,请查阅产品说明。

属性概述
Aislantes
Conector con regletero
Terminación de tornillo
Hembra
Policarbonato (PC)
RAL 7032 (gris guijarro)
Corriente nominal: ‌10 A
Tamaño: 16 B
Contactos: 40
Sección de conductor: 0.2 ... 2.5 mm²
Aleación de cobre
Chapado en plata
注释
比较
在配置器中加载
型号: 09 21 040 4701
CON. BORNA 40 DAV IZQUIERDA
注释
比较
在配置器中加载
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
5
Accessories
2
Spare Part
1
Hoods/Housings
60
产品详情
Identification
  • Category Inserts
  • Series Han D® AV
  • Element Terminal block connector
  • Specification
    Left hand version
    Multi contour (MK)
Version
  • Termination method Screw termination
  • Gender Female
  • Size 16 B
  • Number of contacts 40
  • PE contact Yes
Technical characteristics
  • Conductor cross-section 0.2 ... 2.5 mm²
  • Rated current ‌ 10 A
  • Rated voltage 250 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 4 mΩ
  • Tightening torque
    ‌0.5 Nm Contact screw M3
    ‌0.5 Nm Fixing screws M3
  • Recommended screw driver
    Slotted 0.5 x 3
    Slotted 0.6 x 3.5
    PH2
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 401 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140040687
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
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
Chapter Han® AV
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较