登錄 myHARTING
配置器
Products
Products
Industrial connectors / Han
®
Circular connectors
Device connectivity
Industrial Ethernet Switches
Operator interfaces
Charging equipment for Electromobility
Tools
Customised solutions
Cable assemblies & bulk cables
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
30
Accessories
3
Inserts
26
Frames
2
没有可用数据
eShop
工业用连接器 / Han
®
矩形连接器
...
上売/底座
用于工业应用
97 00 000 3027
型号: 97 00 000 3027
Han B24_H_HTSE2_HC_f.DL_M25/M40
图片仅供参考,请查阅产品说明。
属性概述
上壳
尺寸: 24 B
高结构
双锁扣
顶/侧出线
1x M25 1x M40
材料 (上壳/底座): 压铸铝
粉末涂层
RAL 7037(土灰)
注释
比较
型号: 97 00 000 3027
Han B24_H_HTSE2_HC_f.DL_M25/M40
注释
比较
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
30
Accessories
3
Inserts
26
Frames
2
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Hoods / Housings
Series of hoods/housings
Han
®
B
Type of hood/housing
Hood
Type
High construction
Version
Size
24 B
Version
Top/side entry
Number of cable entries
2
Cable entry
1x M25
1x M40
Locking type
Double locking lever
Field of application
Standard hoods/housings for industrial connectors
Technical characteristics
Limiting temperature
-40 ... +125 °C
Note on the limiting temperature
For use as a connector according to IEC 61984.
Mating cycles
≥ 500
Degree of protection acc. to IEC 60529
IP65
IP66
IP67
Type rating acc. to UL 50 / UL 50E
4
4X
12
Material properties
Material (hood/housing)
Aluminium die-cast
Surface (hood/housing)
Powder-coated
Colour (hood/housing)
RAL 7037 (dust grey)
Specifications and approvals
Approvals
CE
DNV GL
Commercial data
Packaging size
1
Net weight
100 g
Country of origin
India
eCl@ss
27440202 Shell for industrial connectors
ETIM
EC000437
UNSPSC 24.0
39121466