配套产品
配套产品
Combinables
1
Tools
2
Spare Part
1
型号: 09 12 004 3011
Han Brid-Sti-c (G)
Han Brid-Sti-c (G)

图片仅供参考,请查阅产品说明。

属性概述
插芯
公头
聚碳酸酯 (PC)
RAL 7032(卵石灰)
额定电流: ‌10 A
尺寸: 3 A
插针: 2 + 4根10A电气插针+可选PE
注释
比较
型号: 09 12 004 3011
Han Brid-Sti-c (G)
注释
比较
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Combinables
1
Tools
2
Spare Part
1
产品详情
Identification
  • Category Inserts
  • Series Han-Brid®
  • Identification Han-Brid® Cu
  • Specification Hybrid field bus connector
Version
  • Gender Male
  • Size 3 A
  • Number of contacts 2
  • further contacts + 4 electrical contacts 10 A + option for PE
  • Details
    Device side
    Lower part, unloaded
Technical characteristics
  • Rated current ‌ 10 A
  • Rated voltage 50 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08) + A1 (2023-10)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 4.02 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140017122
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522
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
Chapter Han-Brid®
HARTING Device Connectivity - Chapter 04
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
比较