登錄 myHARTING
配置器
Products
Products
Han
® /
ipari csatlakozók
Kör-keresztmetszetű csatlakozók
Készülékcsatlakozás
Ipari Ethernet Switchek
Üzemeltetői interfészek
Töltőberendezés az elektromobilitáshoz
Szerszámok
Testreszabott megoldások
Csatlakozóval szerelt kábelek és kábelek dobon
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
下载/产品目录
下载产品资料ePLAN
下载产品资料Zuken E3系列
Product Data Manager (only eng.)
Repairservice
添加到心愿单
从愿望清单中删除
配套产品
配套产品
新
Combinables
10
Tools
1
Accessories
6
Pótalkatrész
1
Lengő csatlakozóházak/házak
299
没有可用数据
eShop
Han
® /
ipari csatlakozók
Négyszögletes csatlakozók
Monoblokk betétek
...
Ipari alkalmazásokhoz
Ströme bis 16 A
09 33 006 2676
型号: 09 33 006 2676
Han ES 6B PE-CC Male
图片仅供参考,请查阅产品说明。
属性概述
插芯
笼式弹片接线
公头
聚碳酸酯 (PC)
RAL 7032(卵石灰)
额定电流: 16 A
尺寸: 6 B
插针: 6
导体截面积: 0.14 ... 2.5 mm²
铜合金
镀银
注释
比较
在配置器中加载
型号: 09 33 006 2676
Han ES 6B PE-CC Male
注释
比较
在配置器中加载
All functionalities, price and availability after
sign in
.
添加到心愿单
从愿望清单中删除
分销商
邮件查询
配套产品
新
Combinables
10
Tools
1
Accessories
6
Pótalkatrész
1
Lengő csatlakozóházak/házak
299
没有可用数据
Overview
产品详情
下载
Knowledge
分销商
产品详情
下载
Knowledge
分销商
产品详情
Identification
Category
Inserts
Series
Han
®
ES
Specification
Cage clamp termination for PE connection
Version
Termination method
Cage-clamp termination
Gender
Male
Size
6 B
Number of contacts
6
PE contact
Yes
Technical characteristics
Conductor cross-section
0.14 ... 2.5 mm²
Conductor cross-section [AWG]
AWG 26 ... AWG 14
Rated current
16 A
Rated voltage
500 V
Rated impulse voltage
6 kV
Pollution degree
3
Rated voltage acc. to UL
600 V
Rated voltage acc. to CSA
600 V
Insulation resistance
>10
10
Ω
Contact resistance
≤ 3 mΩ
Stripping length
7 ... 9 mm
Tightening torque
1.2 Nm PE screw M4
Limiting temperature
-40 ... +125 °C
Mating cycles
≥ 500
Material properties
Material (insert)
Polycarbonate (PC)
Colour (insert)
RAL 7032 (pebble grey)
Material (contacts)
Copper alloy
Surface (contacts)
Silver plated
Material flammability class acc. to UL 94
V-0
RoHS
compliant with exemption
RoHS exemptions
6(c):
Copper alloy containing up to 4 % lead by weight
ELV status
compliant with exemption
China RoHS
50
REACH Annex XVII substances
Not contained
REACH ANNEX XIV substances
Not contained
REACH SVHC substances
Yes
REACH SVHC substances
Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Lead
ECHA SCIP number
1e38d35d-d1be-4585-8e03-95faccd739bf
California Proposition 65 substances
Yes
California Proposition 65 substances
Lead
Fire protection on railway vehicles
EN 45545-2 (2020-08) + A1 (2023-10)
Requirement set with Hazard Levels
R22 (HL 1-3)
R23 (HL 1-3)
Specifications and approvals
Specifications
IEC 60664-1
IEC 61984
UL / CSA
UL 1977 ECBT2.E235076
UL 2237 PVVA2.E318390
CSA-C22.2 No. 182.3 PVVA8.E318390
Approvals
DNV GL
Commercial data
Packaging size
1
Net weight
56.14 g
Country of origin
China
European customs tariff number
85366990
GTIN
5713140186057
eCl@ss
27440205 Contact insert for industrial connectors
ETIM
EC000438
UNSPSC 24.0
39121522
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
com.harting.productdetail.downloads.FP.info
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
), using a data model that allows different systems and applications to interact with the Asset Administration Shell in a standardised and interoperable way. This enables seamless integration and communication between different systems and applications. Further information can be found