配套产品
配套产品
Contacts
2
Combinables
2
系统电缆
10
Modules
6
型号: 09 14 881 1806
Han M12 Crimp X-coded male met union nut
Han M12 Crimp X-coded male met union nut

图片仅供参考,请查阅产品说明。

属性概述
插芯
压接针
公头
液晶聚合物 (LCP)
额定电流: ‌0.5 A
插针: 8 +屏蔽
导体截面积: 0.08 ... 0.25 mm²
注释
比较
在配置器中加载
型号: 09 14 881 1806
Han M12 Crimp X-coded male met union nut
注释
比较
在配置器中加载
All functionalities, price and availability after sign in.
添加到心愿单
配套产品
Contacts
2
Combinables
2
系统电缆
10
Modules
6
产品详情
Identification
  • Category Inserts
  • Series Han-Modular®
  • Specification With metal nut
Version
  • Termination method Crimp termination
  • Gender Male
  • Number of contacts 8
  • further contacts + shielding
  • Coding X-coding
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section 0.08 ... 0.25 mm²
  • Conductor cross-section [AWG] AWG 28 ... AWG 23
  • Wire outer diameter ≤1.4 mm
  • Rated current ‌ 0.5 A
  • Rated voltage 32 V
  • Rated impulse voltage 0.8 kV
  • Pollution degree 3
  • Transmission characteristics Cat. 6A Class EA up to 500 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
    ‌ 2.5 Gbit/s
    ‌ 5 Gbit/s
    ‌ 10 Gbit/s
  • Insulation resistance >108 Ω
  • Contact resistance ≤ 10 mΩ
  • Contact resistance, shielding ≤ 100 mΩ
  • Tightening torque ‌0.6 Nm
  • Wrench size
    12
    13
  • Limiting temperature -40 ... +85 °C
  • Mating cycles ≥ 500
  • Cable diameter 5.5 ... 8.7 mm
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Material (shielding) Copper alloy, nickel plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
Commercial data
  • Packaging size 1
  • Net weight 41.5 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140187818
  • eCl@ss 27440205 Contact insert for industrial connectors
  • ETIM EC000438
  • UNSPSC 24.0 39121522